IESNA:LM-63-2002
[TEST]P947297
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2C-940-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 90 CRI, 4000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]10814
TILT=NONE
52 -1 1 37 73 1 1 0.5 1 0
1 1 100.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
1487 1599.1 1719.5 1840.5 1933.2 1990 2024.5 2043.9 2065.3 2090.2
2122.1 2165.5 2224 2293 2376.9 2518.1 2731.5 3014.5 3364.1 3801.1
4374 5031.7 5731.8 6368.6 6753.5 6558.1 6166.9 5642.8 5013.1 4262.8
3313.6 2367.5 1549.5 900.7 396.3 122.7 0
1487 1605.2 1740.7 1875 1974 2034.2 2062.7 2069.7 2074.3 2078.4
2085 2099.2 2125.1 2157.6 2211.2 2323.2 2519.5 2804.2 3175.1 3617.3
4147 4756.7 5460.2 6220.7 6983.2 7185.8 6756.1 6203.1 5622.6 4962.2
4037.4 3043.2 2118 1289.4 602.6 192 0
1487 1611.3 1761.9 1909.4 2014.7 2078.3 2100.7 2095.4 2083.3 2066.6
2047.9 2032.8 2026.2 2022.3 2045.5 2128.3 2307.6 2593.9 2986.1 3433.5
3920 4481.9 5188.6 6072.8 7213 7813.5 7345.2 6763.5 6232.1 5661.6
4761.3 3719 2686.4 1678.1 808.8 261.3 0
1487 1619.9 1782.9 1940.4 2051.1 2111.2 2121.3 2095.8 2056.2 2010.5
1962.7 1919.9 1887.2 1865 1881.7 1979.3 2196.8 2530.1 2958 3427.8
3921 4454.1 5080.2 5855.4 6943.1 7783.1 7461.8 6818.1 6256.5 5679.2
4826.3 3812 2802.1 1807.2 918.7 322.6 0
1487 1628.5 1804 1971.4 2087.4 2143.9 2142 2096.1 2029.1 1954.4
1877.4 1807 1748.2 1707.7 1717.8 1830.4 2086 2466.3 2929.8 3422.1
3921.9 4426.2 4971.9 5638.1 6673.2 7752.6 7578.3 6872.8 6281 5696.7
4891.3 3905 2917.7 1936.4 1028.5 383.9 0
1487 1633.7 1815.4 1990 2109.4 2159.9 2142.5 2073 1978.1 1879.3
1786.3 1706 1643 1608.8 1649.1 1826 2164.2 2636.8 3203 3816.1
4429.8 5032.9 5647 6319.8 7318.3 8343.6 8329.4 7655.3 6980.8 6244.2
5317.3 4228.8 3162.2 2104.7 1166.8 453.1 0
1487 1638.8 1826.8 2008.7 2131.4 2175.9 2143.1 2049.9 1927.1 1804.3
1695.2 1605 1537.8 1510 1580.5 1821.5 2242.4 2807.3 3476.2 4210.1
4937.6 5639.5 6322.1 7001.5 7963.5 8934.7 9080.5 8437.8 7680.6 6791.7
5743.2 4552.6 3406.7 2273 1305.1 522.2 0
1487 1641.4 1833.7 2018.8 2141.2 2181.2 2137.4 2028.8 1889.9 1757.8
1646.3 1557 1493.2 1475 1572.3 1858.8 2333.1 2972.3 3747.3 4607.1
5461.6 6287.8 7095 7877 8900.8 9826.4 9945.2 9306.2 8427.9 7351.4
6137.2 4832.1 3553.4 2334.3 1339.9 525.2 0
1487 1643.9 1840.7 2028.8 2150.9 2186.6 2131.7 2007.5 1852.8 1711.4
1597.6 1509 1448.7 1439.9 1564.2 1896.1 2423.9 3137.3 4018.5 5004
5985.6 6936.1 7867.9 8752.4 9838.1 10718.1 10809.8 10174.6 9175.2 7911.1
6531.2 5111.6 3700.1 2395.4 1374.6 528.1 0
1487 1642.8 1845.9 2033.7 2154.6 2187.2 2125 1992.6 1830 1686.2
1573.8 1486.4 1427.7 1424.8 1562.9 1915.5 2469 3234.2 4183.2 5237.1
6302.4 7315.8 8319.5 9312.4 10443.4 11277.6 11286.2 10547.8 9382.6 7932.1
6425.7 4930.1 3408.3 2166 1190.9 443.4 0
1487 1643.9 1840.7 2028.8 2150.9 2186.6 2131.7 2007.5 1852.8 1711.4
1597.6 1509 1448.7 1439.9 1564.2 1896.1 2423.9 3137.3 4018.5 5004
5985.6 6936.1 7867.9 8752.4 9838.1 10718.1 10809.8 10174.6 9175.2 7911.1
6531.2 5111.6 3700.1 2395.4 1374.6 528.1 0
1487 1641.4 1833.7 2018.8 2141.2 2181.2 2137.4 2028.8 1889.9 1757.8
1646.3 1557 1493.2 1475 1572.3 1858.8 2333.1 2972.3 3747.3 4607.1
5461.6 6287.8 7095 7877 8900.8 9826.4 9945.2 9306.2 8427.9 7351.4
6137.2 4832.1 3553.4 2334.3 1339.9 525.2 0
1487 1638.8 1826.8 2008.7 2131.4 2175.9 2143.1 2049.9 1927.1 1804.3
1695.2 1605 1537.8 1510 1580.5 1821.5 2242.4 2807.3 3476.2 4210.1
4937.6 5639.5 6322.1 7001.5 7963.5 8934.7 9080.5 8437.8 7680.6 6791.7
5743.2 4552.6 3406.7 2273 1305.1 522.2 0
1487 1633.7 1815.4 1990 2109.4 2159.9 2142.5 2073 1978.1 1879.3
1786.3 1706 1643 1608.8 1649.1 1826 2164.2 2636.8 3203 3816.1
4429.8 5032.9 5647 6319.8 7318.3 8343.6 8329.4 7655.3 6980.8 6244.2
5317.3 4228.8 3162.2 2104.7 1166.8 453.1 0
1487 1628.5 1804 1971.4 2087.4 2143.9 2142 2096.1 2029.1 1954.4
1877.4 1807 1748.2 1707.7 1717.8 1830.4 2086 2466.3 2929.8 3422.1
3921.9 4426.2 4971.9 5638.1 6673.2 7752.6 7578.3 6872.8 6281 5696.7
4891.3 3905 2917.7 1936.4 1028.5 383.9 0
1487 1619.9 1782.9 1940.4 2051.1 2111.2 2121.3 2095.8 2056.2 2010.5
1962.7 1919.9 1887.2 1865 1881.7 1979.3 2196.8 2530.1 2958 3427.8
3921 4454.1 5080.2 5855.4 6943.1 7783.1 7461.8 6818.1 6256.5 5679.2
4826.3 3812 2802.1 1807.2 918.7 322.6 0
1487 1611.3 1761.9 1909.4 2014.7 2078.3 2100.7 2095.4 2083.3 2066.6
2047.9 2032.8 2026.2 2022.3 2045.5 2128.3 2307.6 2593.9 2986.1 3433.5
3920 4481.9 5188.6 6072.8 7213 7813.5 7345.2 6763.5 6232.1 5661.6
4761.3 3719 2686.4 1678.1 808.8 261.3 0
1487 1605.2 1740.7 1875 1974 2034.2 2062.7 2069.7 2074.3 2078.4
2085 2099.2 2125.1 2157.6 2211.2 2323.2 2519.5 2804.2 3175.1 3617.3
4147 4756.7 5460.2 6220.7 6983.2 7185.8 6756.1 6203.1 5622.6 4962.2
4037.4 3043.2 2118 1289.4 602.6 192 0
1487 1599.1 1719.5 1840.5 1933.2 1990 2024.5 2043.9 2065.3 2090.2
2122.1 2165.5 2224 2293 2376.9 2518.1 2731.5 3014.5 3364.1 3801.1
4374 5031.7 5731.8 6368.6 6753.5 6558.1 6166.9 5642.8 5013.1 4262.8
3313.6 2367.5 1549.5 900.7 396.3 122.7 0
1487 1586.9 1692.4 1795.8 1876.7 1927.9 1959.8 1978.3 1997.1 2020.4
2053.8 2100.3 2161 2230.6 2317.2 2442 2620.6 2854.4 3148.1 3497.2
3915.8 4355.5 4745.3 5021.6 5090.7 4799.9 4388.6 3899.1 3364.9 2785.8
2122.1 1485.2 956.9 553.8 249.1 81.6 0
1487 1574.6 1665.3 1751.1 1820.1 1865.8 1895 1912.6 1928.8 1950.6
1985.4 2035.1 2098 2168.3 2257.5 2365.9 2509.7 2694.3 2932.1 3193.2
3457.5 3679.3 3758.9 3674.6 3427.8 3041.8 2610.3 2155.3 1716.7 1309
930.6 603 364.3 207 102 40.5 0
1487 1561.5 1638.3 1709.8 1765.5 1803.9 1827.9 1839.4 1848.3 1860.4
1882.3 1916.6 1960.9 2007.2 2059.9 2119 2194 2292 2421.1 2558.6
2686.2 2769.1 2750.8 2622.3 2383.2 2059.8 1729.9 1406.7 1107.6 846.7
614.6 416.4 268.3 165 88.2 36.6 0
1487 1548.5 1611.3 1668.5 1711 1742.1 1760.8 1766.2 1767.9 1770.2
1779.2 1798 1823.8 1846 1862.4 1872.1 1878.2 1889.8 1910.1 1924.1
1915 1858.8 1742.7 1570 1338.5 1077.8 849.5 658 498.4 384.5
298.5 229.8 172.3 123.1 74.5 32.6 0
1487 1535.4 1584.1 1628.2 1662.1 1684.5 1694.4 1689.1 1674.5 1656.6
1638.9 1627.1 1621.6 1614.7 1601.8 1579.7 1549.3 1517.9 1488.8 1464.7
1438.5 1394.1 1320.6 1217 1082.5 921.4 776.5 637.3 504.4 402.3
314.8 240.9 176.9 123.9 74.1 32.2 0
1487 1522.3 1556.9 1588 1613.2 1626.8 1628.1 1612.1 1581.2 1543.1
1498.7 1456.2 1419.2 1383.3 1341.4 1287.4 1220.5 1146.2 1067.5 1005.3
961.9 929.5 898.6 863.9 826.4 765.1 703.6 616.5 510.2 420.3
331 251.9 181.5 124.9 73.6 31.8 0
1487 1509.7 1531.5 1552.6 1571.4 1579.4 1573.2 1546.1 1499.3 1444.5
1383.3 1327.3 1280.5 1240.2 1200.5 1153.8 1098.1 1036.7 971.4 919.8
885.5 862.9 846.5 827.1 797.4 745.8 694.5 621.6 533.8 453.6
368.3 288.2 212.2 147.4 90.2 38.6 0
1487 1497.2 1506.1 1517.1 1529.4 1532 1518.3 1480.1 1417.5 1346
1267.9 1198.4 1141.8 1097 1059.6 1020.3 975.7 927.1 875.3 834.2
809 796.3 794.4 790.3 768.5 726.7 685.4 626.6 557.2 486.8
405.6 324.4 242.8 170 106.7 45.4 0
1487 1485 1482.2 1484.5 1489 1489.6 1471.3 1424.8 1353.2 1272.8
1192.9 1130.1 1084.5 1050.8 1021.1 986.6 945.2 899 846.8 797.4
760.6 740.7 742.7 744.7 738.4 723 685.9 625.4 557.2 492.4
431.4 366.9 293.6 213.4 138.9 58.8 0
1487 1471.5 1458.5 1453.8 1456.1 1458.9 1446.8 1409.7 1349.2 1280.6
1214 1155.8 1104.6 1059.7 1017.4 973 924.4 872.8 821.4 775.6
735.2 705.2 689.2 679.6 670.6 660.1 637.9 598.5 548.4 492.6
429.2 365.8 293.4 215.8 142.1 62.8 0
1487 1460.5 1437.8 1426.3 1427.1 1435.2 1435.4 1413.9 1368.6 1309.3
1247.1 1187.7 1129.9 1074.8 1021.5 968.4 914.1 859.1 808 764.4
725.3 695.3 673.7 657 641.3 623.5 599 566 525.3 476.7
417.1 356 285.2 211.8 137.8 61.1 0
1487 1449.6 1417.1 1398.9 1398.1 1411.6 1424.1 1418 1388 1338
1280.2 1219.7 1155.4 1089.8 1025.7 963.9 903.7 845.4 794.8 753.2
715.4 685.6 658.2 634.4 612 586.9 560.1 533.6 502.3 460.9
404.9 346.2 277 207.8 133.5 59.3 0
1487 1439.8 1399.8 1376 1375.3 1396.4 1426.2 1442.9 1431.2 1387.3
1324.5 1256.1 1185.6 1113.9 1044.1 977.1 913.3 853.1 801.3 759.4
725 700 678.7 656.4 631.3 599.1 564.8 532.2 497.1 453.4
397.7 338.9 270.9 203.5 128.7 58.4 0
1487 1430 1382.5 1353.2 1352.5 1381.3 1428.2 1467.7 1474.5 1436.7
1368.9 1292.6 1215.9 1138.1 1062.5 990.3 922.8 860.9 807.9 765.5
734.7 714.4 699.1 678.5 650.6 611.4 569.5 530.7 492 445.9
390.4 331.6 264.8 199.1 123.8 57.5 0
1487 1421.3 1367.2 1334 1331.8 1365 1424 1481 1502.1 1472.7
1404.3 1321 1239.4 1160.7 1084.8 1012.6 944.4 881.4 827.3 784.5
752.6 730.8 716.8 699.2 674.5 639.2 599.3 558.2 516.2 465
404.6 343.2 274.4 198.3 119.7 57.3 0
1487 1412.7 1351.9 1314.7 1311 1348.8 1419.8 1494.2 1529.8 1508.7
1439.8 1349.4 1263.1 1183.3 1107.3 1035 965.9 901.9 846.7 803.4
770.4 747.2 734.5 720 698.3 667 629.1 585.7 540.4 484
418.7 354.6 283.9 197.5 115.5 57.2 0
1487 1404.1 1338 1297.7 1291.9 1329 1402.6 1480.3 1523.4 1512.6
1453 1364.1 1275 1196.6 1123.3 1054.7 988.6 926.4 872.1 828.5
792.9 768.2 752.9 738.1 716.7 686.7 647.9 603.6 555.8 497.9
431.3 365.5 293 194.4 106.7 50.4 0
1487 1395.4 1324.1 1280.7 1272.8 1309.3 1385.4 1466.5 1517 1516.4
1466.2 1378.9 1287 1210 1139.2 1074.5 1011.4 950.9 897.6 853.6
815.4 789.2 771.2 756.3 735.2 706.4 666.8 621.4 571.2 511.8
443.9 376.3 302.1 191.2 97.9 43.7 0
1487 1388.8 1313.4 1268 1257.6 1289.9 1357.8 1429.9 1475.1 1476.5
1433.4 1355.5 1269.3 1193.7 1127.6 1069.1 1012.7 957.5 907 864.5
829.3 805.6 788.6 774 752.9 722.6 681 633.7 582.3 522.7
453.9 386.8 310.1 208 113.7 50.3 0
1487 1382 1302.7 1255.3 1242.3 1270.5 1330.2 1393.3 1433.4 1436.5
1400.7 1332.3 1251.5 1177.3 1116 1063.7 1014 964.1 916.4 875.3
843.3 822.1 806.2 791.6 770.6 738.8 695.3 646 593.4 533.6
463.8 397.1 317.9 224.9 129.5 56.9 0
1487 1376.6 1295.2 1246.4 1232.4 1257.6 1310.7 1364.6 1398.1 1400.2
1368.4 1307.2 1233.6 1163 1102.8 1051.6 1003.7 955.3 908.5 869.8
842.9 825.1 810.3 795.7 775.2 743.2 699.8 650.4 597.7 538.7
469 402.1 324.5 236 143.2 62.5 0
1487 1371.2 1287.8 1237.5 1222.4 1244.8 1291.2 1335.8 1362.9 1363.9
1336.3 1282.2 1215.5 1148.6 1089.6 1039.4 993.3 946.6 900.7 864.4
842.7 828.1 814.4 799.9 779.7 747.6 704.3 654.8 601.9 543.7
474.3 407 331 247.1 156.9 68 0
1487 1367 1282.5 1231.4 1216.6 1238.3 1282.2 1322.6 1346 1346
1320.7 1271.8 1210.2 1145.2 1084.3 1029.7 979.3 929.2 880.8 846.7
828.5 816.5 804.3 789.7 769.8 738.7 695.6 646.8 595.4 538.3
471.7 403.3 329.4 246.4 155.8 66.6 0
1487 1362.7 1277.1 1225.4 1210.8 1232 1273.3 1309.3 1329 1328.1
1305.3 1261.3 1204.8 1141.7 1079 1020.1 965.4 911.8 860.9 829
814.4 805 794.3 779.6 759.9 729.7 687 639 589 533
469 399.5 327.8 245.6 154.6 65.2 0
1487 1358.9 1273.1 1221.7 1207.8 1229.3 1269.9 1304.9 1323.5 1322.1
1299.6 1258.8 1204.8 1142.1 1077.9 1015.1 955.9 898.1 844.8 814
800.6 792.6 783.5 768.8 748.9 718.1 675.7 628.5 578.9 523.4
461 391.4 316.9 236.5 147.4 61.5 0
1487 1354.9 1269 1218.1 1204.7 1226.7 1266.5 1300.5 1318.1 1316.1
1294 1256.2 1204.8 1142.7 1076.7 1010 946.5 884.3 828.6 799.1
786.8 780.3 772.6 758.1 737.8 706.4 664.5 618 568.9 513.8
453 383.3 306 227.2 140.3 57.7 0
1487 1350.1 1265 1215.4 1203.4 1226.2 1266.2 1299.9 1316.4 1313.6
1290.7 1255.3 1205.7 1143.5 1076.2 1007.1 940.9 875.3 818.3 789.2
777.2 771.5 764.6 749.8 729.2 696.1 655.6 610 559.8 505
444.5 376.6 293.3 219.1 133 54.2 0
1487 1354.9 1269 1218.1 1204.7 1226.7 1266.5 1300.5 1318.1 1316.1
1294 1256.2 1204.8 1142.7 1076.7 1010 946.5 884.3 828.6 799.1
786.8 780.3 772.6 758.1 737.8 706.4 664.5 618 568.9 513.8
453 383.3 306 227.2 140.3 57.7 0
1487 1358.9 1273.1 1221.7 1207.8 1229.3 1269.9 1304.9 1323.5 1322.1
1299.6 1258.8 1204.8 1142.1 1077.9 1015.1 955.9 898.1 844.8 814
800.6 792.6 783.5 768.8 748.9 718.1 675.7 628.5 578.9 523.4
461 391.4 316.9 236.5 147.4 61.5 0
1487 1362.7 1277.1 1225.4 1210.8 1232 1273.3 1309.3 1329 1328.1
1305.3 1261.3 1204.8 1141.7 1079 1020.1 965.4 911.8 860.9 829
814.4 805 794.3 779.6 759.9 729.7 687 639 589 533
469 399.5 327.8 245.6 154.6 65.2 0
1487 1367 1282.5 1231.4 1216.6 1238.3 1282.2 1322.6 1346 1346
1320.7 1271.8 1210.2 1145.2 1084.3 1029.7 979.3 929.2 880.8 846.7
828.5 816.5 804.3 789.7 769.8 738.7 695.6 646.8 595.4 538.3
471.7 403.3 329.4 246.4 155.8 66.6 0
1487 1371.2 1287.8 1237.5 1222.4 1244.8 1291.2 1335.8 1362.9 1363.9
1336.3 1282.2 1215.5 1148.6 1089.6 1039.4 993.3 946.6 900.7 864.4
842.7 828.1 814.4 799.9 779.7 747.6 704.3 654.8 601.9 543.7
474.3 407 331 247.1 156.9 68 0
1487 1376.6 1295.2 1246.4 1232.4 1257.6 1310.7 1364.6 1398.1 1400.2
1368.4 1307.2 1233.6 1163 1102.8 1051.6 1003.7 955.3 908.5 869.8
842.9 825.1 810.3 795.7 775.2 743.2 699.8 650.4 597.7 538.7
469 402.1 324.5 236 143.2 62.5 0
1487 1382 1302.7 1255.3 1242.3 1270.5 1330.2 1393.3 1433.4 1436.5
1400.7 1332.3 1251.5 1177.3 1116 1063.7 1014 964.1 916.4 875.3
843.3 822.1 806.2 791.6 770.6 738.8 695.3 646 593.4 533.6
463.8 397.1 317.9 224.9 129.5 56.9 0
1487 1388.8 1313.4 1268 1257.6 1289.9 1357.8 1429.9 1475.1 1476.5
1433.4 1355.5 1269.3 1193.7 1127.6 1069.1 1012.7 957.5 907 864.5
829.3 805.6 788.6 774 752.9 722.6 681 633.7 582.3 522.7
453.9 386.8 310.1 208 113.7 50.3 0
1487 1395.4 1324.1 1280.7 1272.8 1309.3 1385.4 1466.5 1517 1516.4
1466.2 1378.9 1287 1210 1139.2 1074.5 1011.4 950.9 897.6 853.6
815.4 789.2 771.2 756.3 735.2 706.4 666.8 621.4 571.2 511.8
443.9 376.3 302.1 191.2 97.9 43.7 0
1487 1404.1 1338 1297.7 1291.9 1329 1402.6 1480.3 1523.4 1512.6
1453 1364.1 1275 1196.6 1123.3 1054.7 988.6 926.4 872.1 828.5
792.9 768.2 752.9 738.1 716.7 686.7 647.9 603.6 555.8 497.9
431.3 365.5 293 194.4 106.7 50.4 0
1487 1412.7 1351.9 1314.7 1311 1348.8 1419.8 1494.2 1529.8 1508.7
1439.8 1349.4 1263.1 1183.3 1107.3 1035 965.9 901.9 846.7 803.4
770.4 747.2 734.5 720 698.3 667 629.1 585.7 540.4 484
418.7 354.6 283.9 197.5 115.5 57.2 0
1487 1421.3 1367.2 1334 1331.8 1365 1424 1481 1502.1 1472.7
1404.3 1321 1239.4 1160.7 1084.8 1012.6 944.4 881.4 827.3 784.5
752.6 730.8 716.8 699.2 674.5 639.2 599.3 558.2 516.2 465
404.6 343.2 274.4 198.3 119.7 57.3 0
1487 1430 1382.5 1353.2 1352.5 1381.3 1428.2 1467.7 1474.5 1436.7
1368.9 1292.6 1215.9 1138.1 1062.5 990.3 922.8 860.9 807.9 765.5
734.7 714.4 699.1 678.5 650.6 611.4 569.5 530.7 492 445.9
390.4 331.6 264.8 199.1 123.8 57.5 0
1487 1439.8 1399.8 1376 1375.3 1396.4 1426.2 1442.9 1431.2 1387.3
1324.5 1256.1 1185.6 1113.9 1044.1 977.1 913.3 853.1 801.3 759.4
725 700 678.7 656.4 631.3 599.1 564.8 532.2 497.1 453.4
397.7 338.9 270.9 203.5 128.7 58.4 0
1487 1449.6 1417.1 1398.9 1398.1 1411.6 1424.1 1418 1388 1338
1280.2 1219.7 1155.4 1089.8 1025.7 963.9 903.7 845.4 794.8 753.2
715.4 685.6 658.2 634.4 612 586.9 560.1 533.6 502.3 460.9
404.9 346.2 277 207.8 133.5 59.3 0
1487 1460.5 1437.8 1426.3 1427.1 1435.2 1435.4 1413.9 1368.6 1309.3
1247.1 1187.7 1129.9 1074.8 1021.5 968.4 914.1 859.1 808 764.4
725.3 695.3 673.7 657 641.3 623.5 599 566 525.3 476.7
417.1 356 285.2 211.8 137.8 61.1 0
1487 1471.5 1458.5 1453.8 1456.1 1458.9 1446.8 1409.7 1349.2 1280.6
1214 1155.8 1104.6 1059.7 1017.4 973 924.4 872.8 821.4 775.6
735.2 705.2 689.2 679.6 670.6 660.1 637.9 598.5 548.4 492.6
429.2 365.8 293.4 215.8 142.1 62.8 0
1487 1485 1482.2 1484.5 1489 1489.6 1471.3 1424.8 1353.2 1272.8
1192.9 1130.1 1084.5 1050.8 1021.1 986.6 945.2 899 846.8 797.4
760.6 740.7 742.7 744.7 738.4 723 685.9 625.4 557.2 492.4
431.4 366.9 293.6 213.4 138.9 58.8 0
1487 1497.2 1506.1 1517.1 1529.4 1532 1518.3 1480.1 1417.5 1346
1267.9 1198.4 1141.8 1097 1059.6 1020.3 975.7 927.1 875.3 834.2
809 796.3 794.4 790.3 768.5 726.7 685.4 626.6 557.2 486.8
405.6 324.4 242.8 170 106.7 45.4 0
1487 1509.7 1531.5 1552.6 1571.4 1579.4 1573.2 1546.1 1499.3 1444.5
1383.3 1327.3 1280.5 1240.2 1200.5 1153.8 1098.1 1036.7 971.4 919.8
885.5 862.9 846.5 827.1 797.4 745.8 694.5 621.6 533.8 453.6
368.3 288.2 212.2 147.4 90.2 38.6 0
1487 1522.3 1556.9 1588 1613.2 1626.8 1628.1 1612.1 1581.2 1543.1
1498.7 1456.2 1419.2 1383.3 1341.4 1287.4 1220.5 1146.2 1067.5 1005.3
961.9 929.5 898.6 863.9 826.4 765.1 703.6 616.5 510.2 420.3
331 251.9 181.5 124.9 73.6 31.8 0
1487 1535.4 1584.1 1628.2 1662.1 1684.5 1694.4 1689.1 1674.5 1656.6
1638.9 1627.1 1621.6 1614.7 1601.8 1579.7 1549.3 1517.9 1488.8 1464.7
1438.5 1394.1 1320.6 1217 1082.5 921.4 776.5 637.3 504.4 402.3
314.8 240.9 176.9 123.9 74.1 32.2 0
1487 1548.5 1611.3 1668.5 1711 1742.1 1760.8 1766.2 1767.9 1770.2
1779.2 1798 1823.8 1846 1862.4 1872.1 1878.2 1889.8 1910.1 1924.1
1915 1858.8 1742.7 1570 1338.5 1077.8 849.5 658 498.4 384.5
298.5 229.8 172.3 123.1 74.5 32.6 0
1487 1561.5 1638.3 1709.8 1765.5 1803.9 1827.9 1839.4 1848.3 1860.4
1882.3 1916.6 1960.9 2007.2 2059.9 2119 2194 2292 2421.1 2558.6
2686.2 2769.1 2750.8 2622.3 2383.2 2059.8 1729.9 1406.7 1107.6 846.7
614.6 416.4 268.3 165 88.2 36.6 0
1487 1574.6 1665.3 1751.1 1820.1 1865.8 1895 1912.6 1928.8 1950.6
1985.4 2035.1 2098 2168.3 2257.5 2365.9 2509.7 2694.3 2932.1 3193.2
3457.5 3679.3 3758.9 3674.6 3427.8 3041.8 2610.3 2155.3 1716.7 1309
930.6 603 364.3 207 102 40.5 0
1487 1586.9 1692.4 1795.8 1876.7 1927.9 1959.8 1978.3 1997.1 2020.4
2053.8 2100.3 2161 2230.6 2317.2 2442 2620.6 2854.4 3148.1 3497.2
3915.8 4355.5 4745.3 5021.6 5090.7 4799.9 4388.6 3899.1 3364.9 2785.8
2122.1 1485.2 956.9 553.8 249.1 81.6 0
1487 1599.1 1719.5 1840.5 1933.2 1990 2024.5 2043.9 2065.3 2090.2
2122.1 2165.5 2224 2293 2376.9 2518.1 2731.5 3014.5 3364.1 3801.1
4374 5031.7 5731.8 6368.6 6753.5 6558.1 6166.9 5642.8 5013.1 4262.8
3313.6 2367.5 1549.5 900.7 396.3 122.7 0
